PMX-3S00726C44T04
PasMAX™ Patch and Splice Unit PasMAX™ Patch and Splice Unit
You might also be interested in
General Specifications
| Product Number | PMX-3S00726C44T04 |
| Fiber Category | Single-mode (OS2) |
| Access Type | Front patch access |
| Mounting Type | Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Lockable | No |
| Fiber Count | 72 |
| Cable entry type | From behind |
| Pigtail Length | 3 m |
| Pigtail Type | 900 µm |
Design - Adapter
| Housing Color | Green |
| Housing Material | Composite |
| Adapter Type | SC APC |
Connector Specs
| Polish | APC |
| Connector Type | SC |
| Housing Color | Gray |
| Housing Material | High-grade steel |
Specifications - Connector A
| Housing Color | Gray |
| Housing Material | High-grade steel |
Dimensions
| Weight | 7.8 kg |
Ordering Information
| Shipping Weight | 8.2 kg |
| Height Unit | 4 U |
| Units per Delivery | 1/1 |