

CCH-CS12-E4-P00QE
CCH Pigtailed Splice Cassette 12 F, LC duplex, aqua, 50 µm multimode (OM4)
通用规范
产品编码 | CCH-CS12-E4-P00QE |
Product Type | Rack-Mountable Hardware |
Fiber Category | 50 µm MM (OM4) |
Cable Type | 250 µm |
Technology | Fusion Splice |
Mounting Type | CCH Housings, Wall-Mountable |
Application | Data Center, Enterprise Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606, Tested in accordance with Telecordia GR-3125, UL1863 - Communication Circuit Accessories |
Environmental Conditions
Temperature Range, Operation | -40 °C - 65 °C (-40 °F - 149 °F ) |
Design
Fiber Count | 12 |
Connector Configuration | LC duplex |
Panel or Module Type | CCH |
Splice Protectors Type | Heat Shrink Splice Protection |
Number of Splice Protectors | 12 |
Design - Adapter
Adapter Type | LC duplex |
Ordering Information
Units per Delivery | 1/1 |
Manage cable slack for a CCH panel in a modular footprint
Fast, easy and reliable initial routing, and quick, simple reaccess for moves, adds and changes (MACs)
Splice cassette includes everything needed to convert a CCH housing for modular routing and/or splicing
Easy ordering and field installation
Modular splice capability
Manage all splices inside the housing
Colored 250 µm at splice point
Easy to identify and prep colored 250 µm for fast and easy splicing
Pre-prepped splice cassette
Saves time in the field with a ready to splice product
Broad operating temperature range (-40°C to +65°C)
Utility and flexibility