CTXCA12-3CR
Centrix™ Patch Panel Cassette 12 SC UPC, Right, Front access
General Specifications
Product Number | CTXCA12-3CR |
Product Type | Centrix™ |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Connector Specs
Polish | UPC |
Connector Type | SC |
Dimensions
Length | 0 mm |
Ordering Information
Units per Delivery | 1/1 |