CTXCA12-6CL
Centrix™ Patch Panel Cassette 12 SC APC, Left, Front access
通用规范
| 产品编码 | CTXCA12-6CL |
| Product Type | Centrix™ |
| Application | Central Office, Carrier Networks, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Adapter Type Master Level | MTP®/MPO |
| Cable Entry Direction | Front |
| Number of Ports | 24 |
Connector Specs
| Polish | APC |
| Connector Type | SC |
Ordering Information
| Units per Delivery | 1/1 |