CTXCA24-B3L
Centrix™ Patch Panel Cassette 24 LC APC, Left, Front access
General Specifications
Product Number | CTXCA24-B3L |
Product Type | Centrix™ |
Application | Central Office, Carrier Networks, Telco Environments |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Cable Entry Direction | Front |
Number of Ports | 24 |
Connector Specs
Polish | APC |
Connector Type | LC |
Dimensions
Length | 0 mm |
Ordering Information
Units per Delivery | 1/1 |