text.skipToContent text.skipToNavigation

CTXCPP36-A9-2RJ000

Centrix™ Splice Cassette  18x LC Duplex/APC adapters and 36x LC/APC single fiber pigtails (OS2)

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number CTXCPP36-A9-2RJ000
Product Type Centrix™
Fiber Category Single-mode (OS2)
Cable Type 250 µm
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Design
Pigtail Type Ribbon
Number of Ports 36
Optical Specification - Hardware
Insertion Loss ≤ 0.25 dB
Min. Reflectance -58 dB
Connector Specs
Polish UPC
Connector Type LC
Dimensions
Weight 0.5 kg
Length 0 mm
Ordering Information
Shipping Weight 0.85 kg
Units per Delivery 1/1
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Captive covers on both sides of the cassette
Transparent covers enable trouble shooting
Bare fiber and tube slack storage up to 2m by design
Multiple tube entry from the rear or both sides on the cassette