

CTX360236B3-D9893B
Centrix™ Stubbed Cassettes 36 F, LC APC to 3 MTP®, SM, 12 F cable assembly, 2 m
General Specifications
Product Number | CTX360236B3-D9893B |
Product Type | Stubbed Cassettes |
Cable Type | Interconnect |
Access Type | Rear Access |
Cable type stubbed | MIC® Tight-Buffered |
Mounting Type | Rack/Frame Solution, Rack-mount |
Application | Central Office, Data Center, Private network environments, Fiber to the Premises |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 36 |
Adapter Type Back | MTP® |
Number of Cable Entries | 1 |
Number of pigtails | 36 |
Pigtail Length | 2 m |
Adapter Type Master Level | LC APC |
Adapter Color Front | Green |
Cable Entry Direction | Rear |
Number of Panels per Housing | 1 |
Number of pigtail bundles | 3 |
Product Family | Centrix™ |
Number of Adapters | 36 |
Number of Ports | 36 |
Number of Adapters per Panel | 36 |
Cable Design
Fiber Count | 36 |
Connector Specs
Polish | APC |
Connector Type | LC |
Dimensions
Height | 13 mm |
Width | 318 mm |
Depth | 298 mm |
Weight | 0.9 kg |
Shipping Dimensions
Height | 5.1 cm |
Width | 40.9 cm |
Depth | 35.6 cm |
Ordering Information
Shipping Weight | 1.1 kg |
Units per Delivery | 1/1 |