

EDGE-CS12-AD
EDGE™ Field-Term Cassette 12 F, LC duplex, OM4, No Pigtail
Especificações gerais
Número do produto | EDGE-CS12-AD |
Fiber Category | 50 µm MM (OM4) |
Splice option | Yes |
Product Type | Cassettes |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Splice Tray Type | EDGE™ splice field-term cassette |
Number of Splice Trays | 1 |
Adapter Type Master Level | Shuttered LC Duplex |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC |
Panel or Module Type | EDGE™ |
Fiber Capacity | 12 |
Number of Adapters per Panel | 6 |
Housing Type | Cassettes |
Cable Design
Fiber Count | 12 |
Design - Adapter
Housing Color | Aqua |
Housing Material | Composite |
Keyed adapter | Yes |
Shuttered adapter | Yes |
Insert | Ceramic |
Dimensions
Height | 12 mm |
Width | 90 mm |
Depth | 176 mm |
Shipping Dimensions
Height | 25 mm |
Width | 247 mm |
Depth | 135 mm |
Ordering Information
Shipping Weight | 0.119 kg |
Units per Delivery | 1/1 |
Shipping Height | 25 mm |
Shipping Width | 247 mm |
Shipping Depth | 135 mm |