EDGE-CS12-AD-P00QJ
EDGE™ Splice Cassette 12F, LC duplex, OM4, Ribbon, Straight Through
通用规范
| 产品编码 | EDGE-CS12-AD-P00QJ |
| Product Type | Cassettes |
| Fiber Category | 50 µm MM (OM4) |
| Splice option | Yes |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Operation | -20 °C - 60 °C (-4 °F - 140 °F ) |
| Temperature Range, Storage | -25 °C - 70 °C (-13 °F - 158 °F ) |
Design
| Fiber Count | 12 |
| Adapter Color Front | Aqua |
| Adapter Type Front | Shuttered LC Duplex |
| Panel or Module Type | EDGE |
| Fiber Capacity | 12 |
| Number of Adapters per Panel | 6 |
Cable Design
| Polarity | Classic |
Design - Adapter
| Housing Material | Composite |
| Shuttered adapter | Yes |
| Adapter Type | LC |
| Insert | Ceramic |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
Connector Specs
| Connector Type | LC duplex |
| Ferrule Material | Ceramic |
Dimensions
| Weight | 0.08 kg |
Ordering Information
| Module Capacity | 12 |
| Shipping Weight | 0.13 kg |
| Units per Delivery | 1/1 |