



BAT-LGE-ST001
Building Access Terminal (BAT) Size L, gray, EMKA lock, 16 cable strain reliefs
General Specifications
Product Number | BAT-LGE-ST001 |
Suitable for | 250 µm and 900 µm bare fibers |
Environment | Indoor/Outdoor |
Lockable | Yes |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP 55 / IK 08 |
Environmental Conditions
Temperature Range, Installation | -33 °C to 70 °C (-27.4 °F to 158 °F ) |
Temperature Range, Operation | -33 °C to 70 °C (-27.4 °F to 158 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Lockable | Yes |
Splice Tray Type | Own |
Housing Material | PC ABS |
Additional cable number reachable with accessories | 16 |
Maximum cable number in basic unit with accessories | 12 |
Number of Blank Modules | 4 |
Cable entry type | Grommeted Slot |
Number of Splice Trays | 2 |
Adapter Type Front | LC duplex |
Color | Light basic, RAL 7035 |
Pigtail Type | Individual with natural primary coating and yellow secondary coating |
Number of Adapters | 12 |
Design - Adapter
Housing Color | Green |
Housing Material | Composite |
Keyed adapter | Yes |
Shuttered adapter | No |
Optical Specification - Hardware
Pigtail insertion loss | 0.35 dB |
Specifications - Connector A
Connector Type | LC duplex |
Dimensions
Height | 350 mm |
Width | 335 mm |
Depth | 88 mm |
Weight | 2.15 kg |
Ordering Information
Package Contents | 4 screws and 4 dowels |
Shipping Weight | 2.15 kg |
Units per Delivery | 1/1 |
Can be locked with lock or screw (M4)
Plastic FRNC
White or grey color
Cover completely removable
Clip to store documents
Side walls shaped to ensure maximum freedom of accessibility
Strain-relief for cables up to 12mm diameter
Modular configurable and extendable
Integrated channel to reduce installation time