



BAT-XGE-ST001
Building Access Terminal (BAT) Size XL, gray, EMKA lock
You might also be interested in
General Specifications
Product Number | BAT-XGE-ST001 |
Suitable for | 250 µm and 900 µm bare fibers |
Environment | Indoor/Outdoor |
Lockable | yes, with lock |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -33 °C to 70 °C (-27.4 °F to 158 °F ) |
Temperature Range, Operation | -33 °C to 70 °C (-27.4 °F to 158 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
Lockable | Yes |
Splice Tray Type | Own |
Housing Material | Composite and PC ABS |
Additional cable number reachable with accessories | 64 |
Maximum cable number in basic unit with accessories | 20 |
Number of Blank Modules | 44 |
Cable entry type | Grommeted Slot |
Number of Splice Trays | 3 |
Adapter Type Front | LC duplex |
Locking Availability | Lock |
Color | Gray |
Pigtail Type | Individual with natural primary coating and yellow secondary coating |
Number of Adapters | 20 |
Design - Adapter
Housing Color | Green |
Keyed adapter | Yes |
Shuttered adapter | No |
Optical Specification - Hardware
Pigtail insertion loss | 0.35 dB |
Specifications - Connector A
Connector Type | LC duplex |
Dimensions
Height | 390 mm |
Width | 450 mm |
Depth | 88 mm |
Weight | 2.5 kg |
Ordering Information
Package Contents | 4 screws and 4 dowels |
Shipping Weight | 2.5 kg |
Units per Delivery | 1/1 |
Shipping Height | 100 mm |
Shipping Width | 500 mm |
Shipping Depth | 500 mm |
Can be locked with lock or screw (M4)
Plastic FRNC
White or grey color
Cover completely removable
Clip to store documents
Side walls shaped to ensure maximum freedom of accessibility
Strain-relief for cables up to 12mm diameter
Modular configurable and extendable
Integrated channel to reduce installation time