

BAT-XGS-ST001
Building Access Terminal (BAT) Size XL, Grey, screw lock
You might also be interested in
General Specifications
Product Number | BAT-XGS-ST001 |
Suitable for | 250 µm and 900 µm bare fibers |
Environment | Indoor/Outdoor |
Mounting Type | Wall-Mountable |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Lockable | Yes |
Housing Material | PC ABS |
Color | Light basic, RAL 7035 |
Dimensions
Height | 390 mm |
Width | 450 mm |
Depth | 88 mm |
Ordering Information
Package Contents | 4 screws and 4 dowels |
Shipping Weight | 2.5 kg |
Can be locked with lock or screw (M4)
Plastic FRNC
White or grey color
Cover completely removable
Clip to store documents
Side walls shaped to ensure maximum freedom of accessibility
Strain-relief for cables up to 12mm diameter
Modular configurable and extendable
Integrated channel to reduce installation time