S46998-Z104-A25
Compact Distribution Terminal (CDT) Patch Panel for 12 x SC, E2000 or 6 x LC Duplex adapters, empty
General Specifications
| Product Number | S46998-Z104-A25 |
| Product Type | Terminals |
| Fiber Category | SM - MM |
| Access Type | Front access fixed |
| Application | Preterminated cables |
| Installation Methods | Splicing |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 12 |
| Housing Material | Aluminum |
| Adapter Type Front | SC, E2000 or LC Duplex |
| Color | Gray |
Design - Adapter
| Adapter Type | SC, E2000 or LC Duplex |
Dimensions
| Height | 35 mm |
| Width | 122.5 mm |
| Depth | 38 mm |
| Weight | 0.11 kg |
Ordering Information
| Shipping Weight | 0.12 kg |
| Shipping Height | 40 mm |
| Shipping Width | 140 mm |
| Shipping Depth | 100 mm |
| Units per Delivery | 1/1 |