

DMA4F1TDD1NC150M0P
Evolv® Terminal with Pushlok® Technology 4 port, stubbed, SST Toneable, 150 m
You might also be interested in
General Specifications
Product Number | DMA4F1TDD1NC150M0P |
产品类型 | 终端 |
环境 | 室外 |
光缆类型 | SST 扁平 可调落线 |
光纤类别 | ITU-TG.652.D (OS2) |
包装 | 单个包装 |
预端接硬件 | 没有 |
Lockable | No |
Cable type stubbed | SST Drop Cable |
Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole Mount |
Splice option | No |
Application | FTTx |
Technology | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
设计
光纤芯数 | 4 |
输入芯数 | 4 |
光纤配色 | 蓝色, 橙色, 绿色, 棕色 |
芯数/端口 | 1 |
单芯端口数,SC APC连接器 | 4 |
配线箱材料 | 塑料 |
Pigtail Length | 150 m |
输入缆类型 | SST 扁平 可调落线 |
锁可用性 | 无 |
密封类型 | Welded |
配线箱颜色 | 黑色 |
尾纤类型 | 可调的 |
输入光缆的光纤芯数 | 4 |
端口数 | 4 |
设计 - 适配器
适配器类型 | Pushlok® |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Cable Length | 150 m |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Reflectance, Maximum | 65 dB |
Connector Specs
Polish | APC |
Housing Color | Black |
Housing Material | Plastic |
Specifications - Connector A
Connector Type | Pushlok® |
Housing Color | Black |
Polish | APC |
Housing Material | Plastic |
Endface Type | APC |
Insertion Loss, Max. | 0.5 dB |
Reflectance | > 65 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Dimensions
Height | 30 mm |
Width | 84 mm |
Depth | 178 mm |
Weight | 6.21 kg |
Ordering Information
Packaging Method | Reel |
Shipping Weight | 6.3 kg |
Units per Delivery | 1/1 |
Shipping Height | 846 mm |
Shipping Width | 846 mm |
Shipping Depth | 178 mm |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices