DMA6F1FDD1NC050M0P
Evolv® Terminal with Pushlok® Technology 6 port, stubbed, SST Dielectric, 50 m
You might also be interested in
General Specifications
| Product Number | DMA6F1FDD1NC050M0P |
| 产品类型 | 终端 |
| 环境 | 室外 |
| 光缆类型 | SST 扁平绝缘落线 |
| 光纤类别 | ITU-TG.652.D (OS2) |
| 包装 | 单个包装 |
| 预端接硬件 | 没有 |
| 光缆类型端接的 | SST落线光缆 |
| 安装类型 | Strand-mount, 抱杆, 基座安装, Handhole Mount |
| 熔接选项 | 没有 |
| Application | Fiber to the Premises |
| Technology | Pushlok |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | IP68 |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
设计
| 可锁 | 无 |
| 光纤芯数 | 6 |
| 输入芯数 | 6 |
| 光纤配色 | 蓝色, 橙色, 绿色, 棕色, 石板色, 白色 |
| 芯数/端口 | 1 |
| 单芯端口数,SC APC连接器 | 6 |
| 配线箱材料 | 塑料 |
| Pigtail Length | 50 m |
| 输入缆类型 | SST 扁平绝缘落线 |
| 密封类型 | Welded |
| 配线箱颜色 | 黑色 |
| 尾纤类型 | 绝缘 |
| 输入光缆的光纤芯数 | 6 |
| 端口数 | 6 |
设计 - 适配器
| 适配器类型 | Pushlok |
Mechanical Specifications
| Cold Mate/Demate | -40 °C (-40 °F) |
| Cable Length | 50 m |
Optical Specification - Hardware
| Module Insertion Loss, Max | 0.5 dB |
| Reflectance, Maximum | > 65 dB |
Connector Specs
| Polish | APC |
| Housing Color | Black |
| Housing Material | Plastic |
Specifications - Connector A
| Connector Type | Pushlok |
| Housing Color | Black |
| Polish | APC |
| Housing Material | Plastic |
| Endface Type | APC |
| Insertion Loss, Max. | 0.50 dB |
| Reflectance | > 65 dB |
| Insertion Loss, Typical | 0.15 dB |
Dimensions
| Height | 30 mm |
| Width | 134 mm |
| Depth | 152 mm |
| Weight | 2.5 kg |
Ordering Information
| Packaging Method | Box |
| Shipping Weight | 2.8 kg |
| Shipping Height | 762 mm |
| Shipping Width | 762 mm |
| Shipping Depth | 152 mm |
| Units per Delivery | 1/1 |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices