

DMA8F1FDD1NC050M0P
Evolv® Terminal with Pushlok® Technology 8 port, stubbed, SST Dielectric, 50 m
General Specifications
Product Number | DMA8F1FDD1NC050M0P |
Product Type | Terminals |
Environment | Outdoor |
Cable Type | SST Flat Dielectric Drop |
Fiber Category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" Hardware | No |
Lockable | No |
Cable type stubbed | SST Drop Cable |
Mounting Type | Strand mount, Pole-mount, Pedestal mount, Handhole Mount |
Splice option | No |
Application | FTTx |
Technology | Pushlok® |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 85 °C (-40 °F to 185 °F ) |
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design
Fiber Count | 8 |
Input Fiber Count | 8 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 8 |
Housing Material | Plastic |
Pigtail Length | 50 m |
Input Cable Type | SST Flat Dielectric Drop |
Locking Availability | No |
Sealing Type | Welded |
Housing Color | Black |
Pigtail Type | Dielectric |
Number of Fibers in Input Cable | 8 |
Number of Ports | 8 |
Design - Adapter
Adapter Type | Pushlok® |
Mechanical Specifications
Cold Mate/Demate | -40 °C (-40 °F) |
Cable Length | 50 m |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.5 dB |
Reflectance, Maximum | 65 dB |
Connector Specs
Polish | APC |
Housing Color | Black |
Housing Material | Plastic |
Specifications - Connector A
Connector Type | Pushlok® |
Housing Color | Black |
Polish | APC |
Housing Material | Plastic |
Endface Type | APC |
Insertion Loss, Max. | 0.5 dB |
Insertion Loss, Typical | ≤ 0.15 dB |
Dimensions
Height | 30 mm |
Width | 134 mm |
Depth | 152 mm |
Weight | 2.5 kg |
Ordering Information
Packaging Method | Box |
Shipping Weight | 2.8 kg |
Units per Delivery | 1/1 |
Shipping Height | 762 mm |
Shipping Width | 762 mm |
Shipping Depth | 152 mm |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices