

DMA8F1TDD1NC100M0P
Evolv® Terminal with Pushlok® Technology 8 port, stubbed, SST Toneable, 100 m
通用规范
产品编码 | DMA8F1TDD1NC100M0P |
Product Type | Terminals |
Environment | Outdoor |
Cable Type | SST Flat Toneable Drop |
Fiber Category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" Hardware | No |
Cable type stubbed | SST Drop Cable |
Mounting Type | Strand-mount, Pole-mount, Pedestal-mount, Handhole Mount |
Splice option | No |
应用 | Fiber to the Premises |
技术 | Pushlok |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
设计和测试标准 | IP68 |
环境条件
温度范围,操作 | -40 °C - 85 °C (-40 °F - 185 °F ) |
温度范围,存储 | -40 °C - 85 °C (-40 °F - 185 °F ) |
Design
Lockable | No |
Fiber Count | 8 |
Input Fiber Count | 8 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black |
Fibers per Port | 1 |
Number of single-fiber ports, SC APC connector | 8 |
Housing Material | Plastic |
Pigtail Length | 100 m |
Input Cable Type | SST Flat Toneable Drop |
Sealing Type | Welded |
Housing Color | Black |
Pigtail Type | Toneable |
Number of Fibers in Input Cable | 8 |
Number of Ports | 8 |
Design - Adapter
Adapter Type | Pushlok |
机械特性
冷插拔 | -40 °C (-40 °F) |
Cable Length | 100 m |
光学规格 - 硬件
Module Insertion Loss, Max | 0.5 dB |
反射,最大 | > 65 dB |
Connector Specs
研磨 | APC |
配线箱颜色 | 黑色 |
配线箱材料 | 塑料 |
Specifications - Connector A
连接器类型 | Pushlok |
配线箱颜色 | 黑色 |
研磨 | APC |
配线箱材料 | 塑料 |
端面类型 | APC |
插入损耗,最大 | 0.50 dB |
反射 | > 65 dB |
插入损耗,典型 | 0.15 dB |
尺寸
高度 | 30 mm |
宽度 | 134 mm |
深度 | 152 mm |
Weight | 4.5 kg |
订购信息
包装方法 | 盒 |
Shipping Weight | 4.2 kg |
每次交付的单元数 | 1/1 |
Shipping Height | 762 mm |
Shipping Width | 762 mm |
Shipping Depth | 152 mm |
Pushlok™ cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of connection
Standard and integrated splitter terminal options Durability
Solution supports various architecture types
Durability
100 lb cable tensile strength
Available stubbed or preterminated with OptiTip® multifiber connector technology
Compatible with existing FlexNAP™ installations
Small form factor optimizes space in pedestals/handholes
Lower profile overall with drop entry ports on bottom
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices