

MP-01040444SST0150M-N
OptiSheath® MultiPort Terminal, SST Cable, Stubbed 4 Port, 150 m
General Specifications
Product Number | MP-01040444SST0150M-N |
Product Type | MultiPorts |
Fiber Category | ITU-TG.652.D (OS2) |
Packaging | Individual Pack |
Preconnectorized "Stubbed" Hardware | Yes |
Cable type stubbed | SST Drop Cable |
Technology | Pushlok |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | IP68 |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Fiber Count | 4 |
Number of ports - cut | 4 |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua, Violet, Rose, Aqua |
Housing Material | Plastic |
Locking Availability | No |
Number of Fibers in Input Cable | 4 |
Mechanical Specifications
Cable Length | 150 m |
Specifications - Connector A
Connector Type | SC |
Polish | APC |
Insertion Loss, Typical | ≤ 0.4 dB |
Reflectance, Typical | > 65 dB (optical return loss) |
Specifications - Connector B
Connector Type | SC |
Polish | APC |
Dimensions
Height | 26 mm |
Width | 2.9 mm |
Depth | 108 mm |
Weight | 0.3 kg |
Ordering Information
Packaging Method | Box |
Units per Delivery | 1/1 |
Shipping Height | 95 mm |
Shipping Width | 770 mm |
Shipping Depth | 770 mm |
OptiTap® cable assembly connector ports for customer drop terminations
Lower installation cost and increased speed of customer inter‐connection
Available stubbed or preterminated with OptiTip® Multifiber Connector
Design flexibility and inventory simplicity
Ultrasonically welded housing
Eliminates water ingress potential and prevents unwanted entry in the field
Factory-terminated polished connectors
Eliminates loss associated with excess fusion splices
SST Cable
Designed for installation in conduits, ducts, on cable racks and aerial applications