CTX24A9-892RRR
Centrix™ Module 24 port, LC UPC front facings, pinned, 2 MPO adapters, SM, right side front facing MPO adapters, classic polarity
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Dimensions
Height | 13 mm |
Width | 318 mm |
Depth | 298 mm |
Ordering Information
Shipping Weight | 0.8 kg |
Units per Delivery | 1/1 |
24x LC/UPC adapter front facing left
2x MPO adapter with Pins front facing right
Classic polarity
Easy port access and identification
Easy port access and identification
Integrated patch cord guide supports patch management
Front and top labeling for easy identification
Shuttered LC adapter with integrated dust protection