CTX24A9-892RRU
Centrix™ Module 24 port, LC UPC front facings, pinned, 2 MPO adapters, SM, right side front facing MPO adapters, Universal polarity
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 70 °C (-40 °F - 158 °F ) |
Design
| Adapter Color Front | Blue |
| Cable Entry Direction | Right front |
| Color | Yellow |
Cable Design
| Polarity | Universal |
Design - Adapter
| Adapter Style | LC Simplex |
Dimensions
| Height | 13 mm |
| Width | 318 mm |
| Depth | 298 mm |
| Weight | 11 kg |
Ordering Information
| Shipping Weight | 0.8 kg |
| Units per Delivery | 1/1 |