


EMM-SM32-8989G
EDGE™ 4x4 Mesh Module 32 F, MTP® APC to MTP APC, Bend-improved Single-mode (OS2)
You might also be interested in
General Specifications
Product Number | EMM-SM32-8989G |
EAN Code | 4056418145648 |
Product Type | Panels and Modules |
Fiber Category | Bend-improved Single-Mode (OS2) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 32 |
Adapter Type Back | MTP® |
Adapter Color Back | Black |
Adapter Color Front | Black |
Adapter Type Front | MTP® |
Housing Type | Panels and Modules |
Panel or Module Type | EDGE™ |
Number of Adapters per Panel | 4 |
Cable Design
Fiber Count | 32 |
Polarity | Universal, TIA-568 Type-B |
Optical Specification - Hardware
Module Insertion Loss, Max | 1 dB |
Wavelengths | 1310 nm / 1550 nm |
Specifications - Connector A
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Dimensions
Height | 1181 mm |
Width | 115 mm |
Depth | 124 mm |
Ordering Information
Shipping Weight | 0.91 kg |
Units per Delivery | 1/1 |
Four 8-fiber MTP inputs shuffled to four 8-fiber MTP outputs
75% less rack space required
SR4 and PSM4 mesh without breaking connections out into LC connectivity
75% less congestion at MDA
Integrates into all EDGE housings
10% less insertion loss in link and 5% less cost to deploy than traditional breakout to LC connectivity