


ETM-5B-Q
EDGE™ Tap Module 50 µm MM (OM4), 50/50 split ratio (live/tap), 12 F LC duplex ports, one pinned MTP® adapter labeled LIVE, one pinned red MTP adapter labeled TAP, enables six monitored ports, Universal Polarity
General Specifications
Product Number | ETM-5B-Q |
EAN Code | 4056418149950 |
Product Type | Modules |
Fiber Category | 50 µm MM (OM4) |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 12 |
Adapter Type Back | MTP® |
Adapter Color Back | Aqua / Red |
Adapter Color Front | Aqua |
Adapter Type Front | Shuttered LC |
Housing Type | Modules |
Color | Gray |
Number of Ports | 6 |
Number of Adapters per Panel | 6 |
Cable Design
Fiber Count | 12 |
Polarity | Universal |
Optical Specification - Hardware
Split Ratio Live/Tap | 50/50 |
Splitter Loss for Tap Modules | 3.6 dB LIVE / 3.6 dB TAP |
Fiber Category | 50 µm MM (OM4) |
Specifications - Connector A
Connector Type | LC Duplex |
Ferrule Material | Ceramic |
Specifications - Connector B
Connector Type | MTP® (pinned) |
Ferrule Material | Ceramic |
Dimensions
Height | 12 mm |
Width | 90 mm |
Depth | 165 mm |
Ordering Information
Units per Delivery | 1/1 |
Designed for Duplex based infrastructure solutions
Utilizes advanced splitter technology
Maintains equal modal power distribution, reducing insertion loss for increased link reach
EDGE Solutions-based footprint