ETM8-80C-Q-R-PREM
EDGE8® Tap Module 4-Port, Premium, Conf C (MTP-MTP), OM4, 80/20 Split Ratio (Rear Tap)
                You might also be interested in
            
        
                General Specifications
        | Product Number | ETM8-80C-Q-R-PREM | 
| Product Type | Panels and Modules | 
| Fiber Category | 50 µm MM (OM4) | 
| Application | Data Center | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Fiber Count | 8 | 
| Adapter Type Back | MTP® | 
| Adapter Color Back | Black (non-pinned) / Red (non-pinned) | 
| Adapter Color Front | Aqua (pinned) | 
| Adapter Type Front | MTP® | 
| Housing Type | Panels and Modules | 
| Panel or Module Type | EDGE8 | 
| Number of Adapters per Panel | 1 | 
                Cable Design
        | Polarity | Universal | 
                Design - Adapter
        | Adapter Type | SC | 
                Optical Specification - Hardware
        | Split Ratio Live/Tap | 80/20 | 
| Wavelengths | 850 nm / 1300 nm | 
| Fiber Category | 50 µm MM (OM4) | 
                Dimensions
        | Width | 5985 mm | 
| Depth | 1181 mm | 
| Weight | 11 kg | 
                Ordering Information
        | Package Contents | Modules packaged in individual blister packs. | 
| Units per Delivery | 1/1 | 
Shuttered adapters
            Creates one-hand operation while eliminating the need to remove and store dust caps
        VFL-compatible shutters
            Decreases time needed to test and troubleshoot a link
        Key identifiers
            8 on module and slider for easy identification as a Base-8 component
        Rear-loading capability
            Decreases the time to prepare and install modules into fiber housings
        High density
            Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
        Low insertion loss performance
            Improved performance specs allow for more mated pairs and/or longer link distances
        Universal wiring
            Decreases complexity and risks associated with managing polarity during moves, adds and changes