ECM-UM08-04-E8GF-ULL
Front Access Breakout Module 8 F, LC duplex to front access non-pinned MTP® connector, bend-improved Single-mode (OS2)
通用规范
| 产品编码 | ECM-UM08-04-E8GF-ULL |
| Product Type | Panels and Modules |
| Fiber Category | Bend-improved SM (OS2) |
| Application | Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fiber Count | 8 |
| Adapter Color Front | Blue / Black |
| Adapter Type Front | LC duplex/MTP (non-pinned) |
| Housing Type | Panels and Modules |
| Panel or Module Type | EDGE8 |
| Number of Adapters per Panel | 4 |
Cable Design
| Polarity | Universal |
Optical Specification - Hardware
| Wavelengths | 1310 nm / 1550 nm |
Dimensions
| Width | 90 mm (3.54 in) |
| Depth | 12 in |
Ordering Information
| Package Contents | Modules packaged in individual blister packs. |
| Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection