

CCH8-UM24-04-E7G-ULL
Plug & Play™ Base-8 Module 24 F, shuttered LC to pinned MTP® connector, bend-improved Single-mode (OS2)
General Specifications
Product Number | CCH8-UM24-04-E7G-ULL |
Product Type | Panels and Modules |
Fiber Category | Bend-improved SM (OS2) |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fiber Count | 24 |
Adapter Type Back | MTP® (pinned) |
Adapter Color Back | Black |
Adapter Color Front | Blue |
Adapter Type Front | Shuttered LC |
Housing Type | EDGE™ |
Panel or Module Type | EDGE8 |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Wavelengths | 1310 nm / 1550 nm |
Ordering Information
Units per Delivery | 1/1 |