text.skipToContent text.skipToNavigation

CCH-UM12-05-70Q

Plug & Play™ Universal Module, LC  12 F, Shuttered LC Duplex to MTP®, OM4

Contact Distributor for Lead Time

You might also be interested in
General Specifications
Product Number CCH-UM12-05-70Q
EAN Code 4042673188551
Product Type Panels and Modules
Fiber Category 50 µm MM (OM4)
Application Data Center LAN/SAN 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 12
Adapter Type Back MTP®
Adapter Color Back Aqua
Adapter Color Front Aqua
Adapter Type Front Shuttered LC
Housing Type CCH
Number of Adapters per Panel 6
Cable Design
Fiber Count 12
Optical Specification - Hardware
Insertion Loss 0.75 dB
Fiber Category 50 µm MM (OM4)
Ordering Information
Units per Delivery 1/1
Connector modules
Allow for fibre modularity while offering both front and rear loading capability
Shuttered modules
Create one-hand operation while eliminating need to keep up with dust caps
Universal wired components
Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fibre and parallel optic applications
Standard and low-loss components
Provide means of meeting increasingly stringent network performance requirements