CCHE-CP06-E4
CCHE Panel, LC Duplex 6 F, 50 µm multimode (OM3)
通用规范
| 产品编码 | CCHE-CP06-E4 |
| 光纤类别 | 50 µm 多模 (OM3) |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
环境条件
| 温度范围,操作 | -20 °C - 70 °C (-4 °F - 158 °F ) |
设计
| 光纤芯数 | 6 |
| 适配器颜色正面 | 水蓝色 |
| 颜色 | 黑色 |
| 适配器数 | 3 |
Design - Adapter
| Housing Color | Aqua |
| Housing Material | Composite |
| Keyed adapter | No |
| Shuttered adapter | No |
| 适配器类型 | LC 双工 |
| 插件材料 | 陶瓷 |
尺寸
| 宽度 | 35 mm |
| Weight | 5 kg |
订购信息
| Shipping Weight | 3 kg |
| Shipping Height | 250 mm |
| Shipping Width | 190 mm |
| Shipping Depth | 180 mm |
Designed to accommodate all industry-standard adapter types
Unique colour-coded connector labeling system
Universal approach is used
Available in 6-, 8- and 12-fiber count options in most adapter styles
Also available for copper modules 12-fibre ST® Compatible Connector Panel, 12-fibre SC Duplex Panel, 24-fibre MT-RJ Connector Panel