CJP-02U-P
Pretium® Jumper Management Panel 2U, provides jumper management in a 3.5-in rack space
You might also be interested in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Height | 883 mm |
Depth | 1305 mm |
Length | 0 mm |
Ordering Information
Package Contents | Closet Jumper Management Panel 2U; 23 Mouting Brackets; Flush Mount Brackets; #12-24 and #10-32 mounting screws |
Shipping Weight | 1.8 kg |
Height Unit | 2 U |
Units per Delivery | 1/1 |