text.skipToContent text.skipToNavigation

EDGE™ Panels

EDGE™ Panels are a pass-through patch panel with a single row of MTP® adapters. The link's backbone trunks connect at the rear of the adapters.
EDGE Panels are available with six 12-fiber MTP adapters. Each panel features translucent shuttered adapters with translucent shuttered MTP reversible adapters at the front of the panel.


Produits

Référence du produit Nom du produit
EDGE-CP72-U1 EDGE™ Panel, 72 F, 6X MTP® Adapter Panel, shuttered, single-mode (OS2)
EDGE-CP72-U3 EDGE™ Panel, 72 F, 6X MTP® Adapter Panel, shuttered, multimode (OM3/OM4)
EDGE-CP72-U8 EDGE™ MTP® Panels Secure, colored, non-keyed, hexplex, 72F, violet