SPT0N005C1216L1501509
Splitter Minimodule 2x16, Spliced Input, SC UPC Output, 150 cm legs
通用规范
| 产品编码 | SPT0N005C1216L1501509 |
| Splitter Type | Modules |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -33 °C - 70 °C (-27.4 °F - 158 °F ) |
Design
| Splitter input connector | SC UPC |
| Splitter output connector | SC UPC |
Optical Specification - Hardware
| Splitter Insertion Loss Max | 14.2 dB |
| Splitter PDL (Polarization Dependent Loss) | 0.4 dB |
| Splitter Uniformity | 2 dB |
| Splitter Directivity | 55 dB |
Dimensions
| Height | 6 mm |
| Width | 20 mm |
Ordering Information
| Units per Delivery | 1/1 |