text.skipToContent text.skipToNavigation

Everon® LAN1 Fibre Housing

The Everon® LAN1 Fibre Housing family was designed for various applications in 19-racks and main distribution frames. The fixed or sliding housings can be equipped with industry common adapter types in different fibre categories and are suitable for direct field termination, fusion splicing with pigtails as well as preterminated solutions. The four back openings accommodate cable glands. Additional brackets for cable strain relief for FTTD/FTTO applications or U-Clips for Plug & Play™ and EDGE™ trunks can be mounted at the backside.
The space-optimized interior makes it easy to work with ongoing moves, adds and changes (MACs), thus reducing the risk of network disruptions.


Products

Product Number Product Name
LAN1-0872-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with SC UPC adapters and pigtails, 8 Fibres, 1U, SMF-28® Ultra fibre, universal splice pack, protectors not included, black
LAN1-1272-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with SC UPC adapters (Breakout version), 12 Fibres, 1U, SMF-28® Ultra fibre, black
LAN1-1272-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with SC UPC adapters and pigtails, 12 Fibres, 1U, SMF-28® Ultra fibre, universal splice pack, protectors not included, black
LAN1-12AD-ADPT-B Everon® LAN1 Fibre Housing, Front panel front panel loaded with LC Duplex Shuttered adapters (Breakout version), 12 Fibres, 1U, Multimode OM3/OM4, black
LAN1-12AD-HYBRID-L-B Everon® LAN1 Fibre Housing, Front panel loaded with LC PC Duplex Shuttered adapters on the left, 12 Fibres, 1U, Multimode OM3/OM4 fibre, empty slots of 12x Keystone copper modules, black
LAN1-12AD-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 12 Fibres, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black
LAN1-12AE-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 12 Fibres, 1U, SMF-28® Ultra fibre, black
LAN1-12AE-HYBRID-L-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters on the left, 12 Fibres, 1U, SMF-28® Ultra fibre, empty slots of 12x Keystone copper modules, black
LAN1-12AE-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters and pigtails, 12 Fibres, 1U, SMF-28® Ultra fibre, universal splice pack, protectors not included, black
LAN1-12AV-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 12 Fibres, 1U, Multimode OM4, black
LAN1-12AV-HYBRID-L-B Everon® LAN1 Fibre Housing, Front panel loaded with LC PC Duplex Shuttered violet adapters on the left, 12 Fibres, 1U, Multimode OM3/OM4 fibre, empty slots of 12x Keystone copper modules, black
LAN1-12AV-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 12 Fibres, 1U, Multimode OM4, universal splice pack, protectors not included, black
LAN1-12E7-ADPT-B Everon® LAN1 Fiber Housing, Front panel loaded with SC Duplex adapters (Breakout version), 12 Fibers, 1U, Multimode OM3/OM4, black
LAN1-12E7-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with SC Duplex adapters and pigtails, 12 Fibres, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black
LAN1-2472-ADPT-B Everon® LAN1 Fiber Housing, Front panel loaded with SC UPC adapters (Breakout version), 24 Fibers, 1U, SMF-28® Ultra fiber, black
LAN1-2472-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with SC UPC adapters and pigtails, 24 Fibres, 1U, SMF-28® Ultra fibre, universal splice pack, protectors not included, black
LAN1-24AD-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 24 Fibres, 1U, Multimode OM3/OM4, black
LAN1-24AD-HYBRID-L-B Everon® LAN1 Fibre Housing, Front panel loaded with LC PC Duplex Shuttered adapters on the left, 24 Fibres, 1U, Multimode OM3/OM4 fibre, empty slots of 12x Keystone copper modules, black
LAN1-24AD-HYBRID-R-B Everon® LAN1 Fibre Housing, Front panel loaded with LC PC Duplex Shuttered adapters on the right, 24 Fibres, 1U, Multimode OM3/OM4 fibre, empty slots of 12x Keystone copper modules, black
LAN1-24AD-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 24 Fibres, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black
LAN1-24AE-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 24 Fibres, 1U, SMF-28® Ultra fibre, black
LAN1-24AE-HYBRID-L-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters on the left, 24 Fibres, 1U, SMF-28® Ultra fibre, empty slots of 12x Keystone copper modules, black
LAN1-24AE-HYBRID-R-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters on the right, 24 Fibres, 1U, SMF-28® Ultra fibre, empty slots of 12x Keystone copper modules, black
LAN1-24AE-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters and pigtails, 24 Fibres, 1U, SMF-28® Ultra fibre, universal splice pack, protectors not included, black
LAN1-24AV-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 24 Fibres, 1U, Multimode OM4, black
LAN1-24AV-HYBRID-L-B Everon® LAN1 Fibre Housing, Front panel loaded with LC PC Duplex Shuttered violet adapters on the left, 24 Fibres, 1U, Multimode OM3/OM4 fibre, empty slots of 12x Keystone copper modules, black
LAN1-24AV-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 24 Fibres, 1U, Multimode OM4, universal splice pack, protectors not included, black
LAN1-24E5-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with ST UPC adapters , 24 Fibres, 1U, Multimode OM3/OM4, black
LAN1-24E7-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with SC Duplex adapters (Breakout version), 24 Fibres, 1U, Multimode OM3/OM4, black
LAN1-24E7-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with SC Duplex and pigtails, 24 Fibres, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black
LAN1-4872-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with SC UPC adapters (Breakout version), 48 Fibres, 1U, SMF-28® Ultra fibre, black
LAN1-4872-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with SC UPC adapters and pigtails, 48 Fibres, 1U, SMF-28® Ultra fibre, universal splice pack, protectors not included, black
LAN1-48AD-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 48 Fibres, 1U, Multimode OM3/OM4, black
LAN1-48AD-BRDG-B Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 48 Fibers, 1U, Multimode OM3/OM4, stackable splice bridge, black
LAN1-48AD-PGTL-B Everon® LAN1 Fiber Housing, Front panel loaded with LC Duplex Shuttered adapters and pigtails, 48 Fibers, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black
LAN1-48AE-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 48 Fibres, 1U, SMF-28® Ultra fibre, black
LAN1-48AE-BRDG-B Everon® LAN1 Fibre Housing, Front panel loaded w/pigtails, LC UPC Duplex, 48 Fibres, 1U, SMF-28® Ultra fibre, stackable splice bridge, black
LAN1-48AE-HDHS-B Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 48 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for heat-shrink, protectors not included, black
LAN1-48AE-PGTL-B Everon® LAN1 Fiber Housing, Front panel loaded with LC UPC Duplex shuttered adapters and pigtails, 48 Fibers, 1U, SMF-28® Ultra fiber, universal splice pack, protectors not included, black
LAN1-48AV-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC Duplex Shuttered adapters (Breakout version), 48 Fibres, 1U, Multimode OM4, black
LAN1-48AV-BRDG-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC Duplex, 48 Fibres, 1U, Multimode OM4, stackable splice bridge, black
LAN1-48AV-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with LC PC Duplex shuttered adapters and pigtails, 48 Fibres, 1U, Multimode OM4, universal splice pack, protectors not included, black
LAN1-48E7-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with SC Duplex adapters (Breakout version), 48 Fibres, 1U, Multimode OM3/OM4, black
LAN1-48E7-PGTL-B Everon® LAN1 Fibre Housing, Front panel loaded with SC Duplex and pigtails, 48 Fibres, 1U, Multimode OM3/OM4, universal splice pack, protectors not included, black
LAN1-96AD-BRDG-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibres, 1U, Multimode OM3/OM4, stackable splice bridge, black
LAN1-96AD-HDCR-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibres, 1U, Multimode OM3/OM4, MFT splice cassette for crimps, protectors not included, black
LAN1-96AD-HDCR-G Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibers, 1U, Multimode OM3/OM4, MFT splice cassette for crimp, protectors not included, gray
LAN1-96AD-HDHS-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibres, 1U, Multimode OM3/OM4, MFT splice cassette for heat-shrink, protectors not included, black
LAN1-96AD-HDHS-G Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibres, 1U, Multimode OM3/OM4, MFT splice cassette for heat-shrink, protectors not included, grey
LAN1-96AE-ADPT-B Everon® LAN1 Fibre Housing, Front panel loaded with LC UPC Duplex shuttered adapters (Breakout version), 96 Fibres, 1U, SMF-28® Ultra fibre, black
LAN1-96AE-BRDG-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibres, 1U, SMF-28® Ultra fibre, stackable splice bridge, black
LAN1-96AE-HDCR-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibres, 1U, SMF-28® Ultra fibre, MFT splice cassette for crimps, protectors not included, black
LAN1-96AE-HDCR-G Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for crimp, protectors not included, gray
LAN1-96AE-HDHS-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibres, 1U, SMF-28® Ultra fibre, MFT splice cassette for heat-shrink, protectors not included, black
LAN1-96AE-HDHS-G Everon® LAN1 Fiber Housing, Front panel loaded with pigtails, LC UPC Duplex, 96 Fibers, 1U, SMF-28® Ultra fiber, MFT splice cassette for heat-shrink, protectors not included, gray
LAN1-96AV-BRDG-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibres, 1U, Multimode OM4, stackable splice bridge, black
LAN1-96AV-HDCR-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibres, 1U, Multimode OM4, MFT splice cassette for crimps, protectors not included, black
LAN1-96AV-HDHS-B Everon® LAN1 Fibre Housing, Front panel loaded with pigtails, LC Duplex, 96 Fibres, 1U, Multimode OM4, MFT splice cassette for heat-shrink, protectors not included, black