text.skipToContent text.skipToNavigation
EDGE™ MTP® to LC uniboot hybrid trunks combine non-pinned MTP connectors, which connect to EDGE modules, and LC uniboot connectors, which connect directly to the electronics. These trunks enable additional options for cabling of data centers. All hybrid trunks are manufactured with Corning® CleanAdvantage™ technology and shipped with strain-relief clips to allow easy tool-less installation.

Produtos

Número do produto Nome do produto
G757912QPNDLW100F EDGE™ Hybrid Trunk, 12F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft
G757912TPNDLW100F EDGE™ Hybrid Trunk, 12F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft
G757924QPNDLW100F EDGE™ Hybrid Trunk, 24F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft
G757924TPNDLW100F EDGE™ Hybrid Trunk, 24F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft
G757948QPNDLW100F EDGE™ Hybrid Trunk, 48F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft
G757948TPNDLW100F EDGE™ Hybrid Trunk, 48F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft
G757972QPNDLW100F EDGE™ Hybrid Trunk, 72F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft
G757972TPNDLW100F EDGE™ Hybrid Trunk, 72F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft
G757996QPNDLW100F EDGE™ Hybrid Trunk, 96F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft
G757996TPNDLW100F EDGE™ Hybrid Trunk, 96F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft
G7579E4QPNDLW100F EDGE™ Hybrid Trunk, 144F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM4), Universal Hybrid polarity, 100 ft
G7579E4TPNDLW100F EDGE™ Hybrid Trunk, 144F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, 50 µm multimode (OM3), Universal Hybrid polarity, 100 ft
G907812GPNDLW100F EDGE™ Hybrid Trunk, 12F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft
G907824GPNDLW100F EDGE™ Hybrid Trunk, 24F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft
G907848GPNDLW100F EDGE™ Hybrid Trunk, 48F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft
G907872GPNDLW100F EDGE™ Hybrid Trunk, 72F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft
G907896GPNDLW100F EDGE™ Hybrid Trunk, 96F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft
G9078E4GPNDLW100F EDGE™ Hybrid Trunk, 144F, MTP (non-pinned) to LC Uniboot with 33 inch MTP /36 inch LC legs, pulling grip on one end, Bend-improved single-mode (OS2), Universal Hybrid polarity, 100 ft