

G937572QPNCDX100F
EDGE™ MTP® Extender Trunk 72F, 50 µm multimode (OM4), 100 ft
General Specifications
Product Number | G937572QPNCDX100F |
EAN Code | 4056418688305 |
Flame Rating | Plenum (OFNP) |
Fiber Category | 50 µm MM (OM4) |
Cable Assembly Type | EDGE™ Trunk |
Environment | Indoor |
Cable Type | Indoor: ANSI/ICEA S-83-596 |
Pulling grip | Yes |
Connector Assembly Type | MTP to MTP |
Standards
Fiber Standards | IEC 60793-2-10 for A1a class 50/125 multimode fibers; TIA/EIA 492AAAD (OM4); ITU-T Recommendation G.651; ISO/IEC 11801 Ed.2.2 Grade OM4 |
Reaction to Fire | Cca, s1b, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Approvals and Listings | NFPA 262, National Electrical Code® (NEC®), OFNP, CSA FT-6 |
Environmental Conditions
Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
Fiber Count | 72 |
Polarity | Extender, TIA-568 Type-A |
Fiber Type | Multimode |
Mechanical Specifications
Nominal Outer Diameter | 10.5 mm |
Max. Tensile Strength for Installation | 660 N |
Min. Bend Radius Installation | 157.5 mm |
Min. Bend Radius Operation | 52.5 mm |
Minimum Conduit Size with 18-in Elbow | 77 mm |
Optical Characteristics
Fiber Code | T |
Performance Option Code | 90 |
Fiber Category | OM4 |
Fiber Type | Multimode |
Fiber Name | 50 µm MM (OM4) |
Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
Wavelengths | 850 nm / 1300 nm |
Fiber Compliance | IEC 60793-2-10 |
Fiber Core Diameter | 50 µm |
Serial 1 Gigabit Ethernet | 1000 m / 600 m |
Serial 10 Gigabit Ethernet | 550 m / - |
Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
Insertion Loss, Max. | 0.25 dB |
Boot Color | Black |
Connector Type | MTP® (pinned) |
Ferrule Material | Composite |
Reflectance | < -20 dB |
Specifications - Connector B
Insertion Loss, Max. | 0.25 dB |
Boot Color | Black |
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Reflectance | < -20 dB |
Pulling Grip - Connector A
Pulling grip | Yes |
Tensile Strength | 440 N |
Grip Outer Diameter | 56 mm |
Pulling Grip - Connector B
Min. Duct Size Diameter | 89 mm |
Dimensions
Length | 100 ft |
Cable Weight | 95 kg/km |
Ordering Information
Packaging Method | Plastic reel |
Reel Diameter | 23.5 in |
Reel Width | 5 in |
Units per Delivery | 1/1 |
Furcation - Connector A
Leg Length | 1524 mm -0 / +76mm |
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Aqua |
Leg Diameter | 2 mm |
Leg Count | 6 |
Furcation - Connector B
Furcation Type | EDGE™ Size 2, 20 mm x 20 mm x 108.6 mm |
Leg Color | Aqua |
Leg Diameter | 2 mm |
Leg Count | 6 |
Leg Length | 838 mm -0 / +76mm |
Snap-in strain-relief clips
Provide easier cable management
Small outer diameter
Improves the cable tray fill ratio and allows for improved airflow
Low-loss connectivity
Enables system design flexibility
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection