text.skipToContent text.skipToNavigation

HA60520QLZ-KB003M

EDGE™ Solutions 24 F MTP® Breakout Harness  24 F MTP® (non-pinned) to 10x LC duplex, LSZH, OM4, Breakout polarity, LC duplex leg length of 24 in (K), 3 m

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 HA60520QLZ-KB003M
Flame Rating Plenum (OFNP)
Fiber Category Bend-improved 50 µm MM (OM4)
Cable Assembly Type EDGE™ Harness
Connector Assembly Type MTP to MTP
Standards
Fiber Standards TIA/EIA-492AAAC-A,  Tested with minEMBc method to TIA/EIA-455-220,  IEC 60793-2-10 Type A1a.2 Ed.2.0,  IEC 60793-1-49 Ed.2.0,  ITU-T G.651,  ISO/IEC 11801 Ed.2.2 Cat. OM3 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design and Test Criteria ANSI/ICEA S-83-596 
Environmental Conditions
Temperature Range, Operation -10 °C  -  60 °C   
Design
Fiber Count 24
Outer Jacket Material LSZH/FRNC
Polarity Refer to AE Note 150
Mechanical Specifications
Nominal Outer Diameter 3.6 mm 
Max. Tensile Strength for Installation 220 N
Min. Bend Radius Installation 36 mm
Min. Bend Radius Operation 54 mm
Optical Characteristics
Fiber Code Z
Performance Option Code 20
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Bend-Improved Single-mode (OS2)
Maximum Attenuation 0.34 dB/km / 0.34 dB/km / 0.20 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A1
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.04 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Specifications - Connector A
Polish PC
Insertion Loss, Max. 0.5 dB
Boot Color Red
Connector Type 24 F MTP® (non-pinned)
Ferrule Material Composite
Housing Color Aqua
Specifications - Connector B
Polish PC
Insertion Loss, Max. 0.25 dB
Boot Color Aqua
Connector Type LC duplex
Ferrule Material Ceramic
Housing Color Black
Furcation - Connector A
Furcation Type Heat Shrink
Leg Diameter 2 mm
Shortest Staggering Leg Length (mm) 609 mm
Dimensions
Length 3 m
Ordering Information
Units per Delivery 1/1