
H937912TLZ-4A002.70M
EDGE™ Solutions Harness 12 F, MTP® PRO to 6 LC Duplex Uniboot Connectors, Universal LC 150 mm Uniform, 2.7 m
Allgemeine Spezifikation
Produktnummer | H937912TLZ-4A002.70M |
Flame rating | LSZH/FRNC |
Fibre category | 50 µm MM (OM3) |
Cable assembly type | EDGE™ Harness |
Environment | Indoor |
Application | Data Centre LAN/SAN |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-5 / TIA/EIA-604-10 |
Environmental Conditions
Temperature Range, Installation | 0 °C bis 50 °C |
Temperature Range, Operation | 0 °C bis 60 °C |
Temperature Range, Storage | -25 °C bis 70 °C |
Design
Fibre count | 12 |
Outer jacket material | LSZH/FRNC |
Fibre Type | Multimode |
Mechanical Characteristics
Tensile strength | 400 N |
Nominal outer diameter | 2.9 mm |
Crush resistance | 750 N/10 cm |
Min. bend radius installation | 29 mm |
Min. bend radius operation | 15 mm |
Specifications - Connector A
Polish | PC |
Insertion Loss, Max. | 0.35 dB |
Tensile Strength Jacketed Cable | 44 N |
Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
Keyed (security) | No |
Boot colour | Black |
Connector type | MTP® PRO (pinned) |
Ferrule material | Composite |
Housing colour | Turquoise |
Housing material | Composite |
Boot type | Individual |
Specifications - Connector B
Polish | PC |
Insertion loss, max. | 0.25 dB |
Tensile strength jacketed cable | 44 N |
Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Keyed (security) | No |
Boot colour | Turquoise |
Connector type | LC duplex |
Ferrule material | Ceramic |
Housing colour | Black |
Housing material | Composite |
Boot type | Uniboot |
Reflectance | ≤ -65 dB |
Furcation - Connector A
Leg Length | 2700 mm |
Leg Diameter | 2.9 mm |
Leg Count | 1 |
Furcation - Connector B
Leg Diameter | 2 mm |
Shortest Staggering Leg Length (mm) | 156 mm |
Plug Type | Size 1 EDGE™ |
Leg Count | 6 |
Plug Height | 15 mm |
Plug Width | 15 mm |
Plug Depth | 40 mm |
Pulling grip - Connector A
Pulling grip | No |
Pulling grip - Connector B
Tensile strength | 400 N |
Dimensions
Length | 2.7 m |
Ordering Information
Packaging method | Cardboard box |
Units per delivery | 1/1 |
Corning® CleanAdvantage™ technology and optimised dust cap
Eliminates the need for scoping and cleaning prior to initial field connection
Slim round 2-fiber interconnect cable
Improves airflow and reduces congestion
MTP® PRO connectors
Allows for pinning and poliarity changes in the field
Low-loss connectivity
Enables system design flexibility
Bend-improved fibre
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables