DE5E5U8QLZDDU030M
EDGE8® MTP® Trunk 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 288F, with 840 mm legs, pulling grip both sides, 30 m
General Specifications
| Product Number | DE5E5U8QLZDDU030M |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE8® Trunk |
| Cable Type | Interconnect |
Normas
| Reação ao Fogo | Cca, s1b, d1, a1 |
| RoHS | Livre de substâncias perigosas de acordo com RoHS 2011/65/EU |
| Projeto e critérios de teste | ANSI/ICEA S-83-596 |
| Intermateabilidade | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 288 |
| Outer Jacket Material | LSZH/FRNC |
| Fiber Type | Multimode |
Mechanical Specifications
| Tensile Strength | 440 N |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 330 mm |
| Min. Bend Radius Operation | 110 mm |
Specifications - Connector A
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm -0 / +140mm |
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Heat Shrink |
| Leg Count | 36 |
| Plug Height | 17.4 mm |
| Plug Width | 17.4 mm |
| Plug Depth | 170 mm |
Furcation - Connector B
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Heat Shrink |
| Plug Height | 17.4 mm |
| Plug Width | 17.4 mm |
| Plug Depth | 170 mm |
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm -0 / +140mm |
| Leg Count | 36 |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N |
| Min. Duct Size Diameter | 980 mm |
| Grip Outer Diameter | 52 mm |
Pulling Grip - Connector B
| Alça de tração | Sim |
| Resistência à tração | 660 N |
| Diâmetro mín. do tamanho do duto | 980 mm |
Dimensions
| Length | 30 m |
| Outer Diameter | 17.4 mm |
Informações de pedido
| Método de embalagem | Carretel plástico |
| Conteúdo da Embalagem | 2x U-Clip 2nd generation, Test Report |
| Unidades por entrega | 1/1 |
Clipes de alívio de tensão de fácil instalação
Gestão de cabeamento mais simples
Conectividade com baixa perda
Maior flexibilidade no projeto do sistema
Diâmetro externo reduzido
Melhora a taxa de preenchimento da bandeja de cabos e permite um fluxo de ar aprimorado
Fibra mais resistente a curvaturas
Permite curvaturas mais fechadas no roteamento e no armazenamento de folga do cabo; menor risco de inatividade devido a cabos comprimidos ou dobrados
Tecnologia CleanAdvantage ™ da Corning® e tampa contra poeira otimizada
Elimina a necessidade de delimitação e limpeza antes da conexão de campo inicial