GE2E224QLZDDU020M
EDGE8® MTP® Trunk 50 µm multimode (OM4), 8F MTP PRO X (pinned) Connector to 8F MTP PRO X (pinned) Connector, 24F, with 840 mm legs, tool-less pulling grip one side, 20 M
Allgemeine Spezifikation
| Produktnummer | GE2E224QLZDDU020M |
| Flame Rating | LSZH/FRNC |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE8® Trunk |
| Environment | Indoor |
| Application | Data Center |
| Cable Type | Interconnect |
| Brand | EDGE8 |
Standards
| Reaction to Fire | Cca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
| Temperature Range, Installation | 0 °C bis 50 °C (32 °F bis 122 °F ) |
| Temperature Range, Operation | -10 °C bis 60 °C (14 °F bis 140 °F ) |
| Temperature Range, Storage | -25 °C bis 70 °C (-13 °F bis 158 °F ) |
Design
| Fiber Count | 24 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Universal, TIA-568 Type-B |
| Fiber Type | Multimode |
Mechanical Specifications
| Tensile Strength | 440 N |
| Nominal Outer Diameter | 7.2 mm ± 0.3mm |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 144 mm |
| Min. Bend Radius Operation | 72 mm |
Optische Eigenschaften
| Fasercode | T |
| Leistungsklassen-Code | 98 |
| Faserkategorie | OM4 |
| Fasertyp | Multimode |
| Fasername | 50 µm MM (OM4) |
| Maximale Dämpfung | 2,8 dB/km / 1,0 dB/km |
| Wellenlänge | 850 nm / 1300 nm |
| Faserkonformität | IEC 60793-2-10 |
| Faserkerndurchmesser | 50 µm |
| Mantelglasdurchmesser | 125 µm |
| Coating-Durchmesser | 242 µm |
| 1 Gigabit Ethernet (seriell) | 1000 m / 600 m |
| 10 Gigabit Ethernet (seriell) | 550 m / - |
| Minimales Laserbandbreiten-Längenprodukt (EMB=Effective Modal Bandwidth) | 4700 MHz*km / - |
| Minimale OFL-Bandbreite | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | APC |
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP PRO X® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | < -20 dB |
Specifications - Connector B
| Polish | APC |
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP PRO X® (pinned) |
| Ferrule Material | Ceramic |
| Housing Color | Green |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | < -20 dB |
Furcation - Connector A
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm -0 / +840mm |
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Color | Aqua |
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Size 2 EDGE™ |
| Leg Count | 3 |
| Plug Height | 14.7 mm |
| Plug Width | 20 mm |
| Plug Depth | 108.6 mm |
Furcation - Connector B
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Color | Aqua |
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Size 2 EDGE™ |
| Leg Count | 3 |
| Plug Height | 14.7 mm |
| Plug Width | 20 mm |
| Plug Depth | 108.6 mm |
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm -0 / +840mm |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N |
| Grip Outer Diameter | 54 mm |
Pulling Grip - Connector B
| Tensile Strength | 440 N |
| Min. Duct Size Diameter | 64 mm |
Dimensions
| Length | 20 m |
| Weight | 43 kg |
Ordering Information
| Package Contents | 2x EDGE™ clips size 2 single stack, 2x EDGE clips size 2 double stack, 2x EDGE U-clips size 2, a printed test report and SRP |
| Packaging Method | Plastic reel |
| Units per Delivery | 1/1 |
Einfach einrastbare Zugentlastungsclips
Einfacheres Kabelmanagement
Geringer Außendurchmesser
Verbessert den Füllgrad des Kabelkanals und ermöglicht einen verbesserten Luftstrom
Verlustarme Verbindungen
Ermöglichen flexibles Systemdesign
Biegeunempfindliche Fasern
Ermöglicht engere Kabelbiegungen für Kabelführung und Überlängenablage, geringeres Risiko von Ausfallzeiten durch eingeklemmte oder geknickte Kabel
Corning® CleanAdvantage™ Technologie und optimierte Staubschutzkappen
Visuelle Inspektion und Reinigung vor der ersten Feldverbindung sind nicht nötig