GE5E5E4QLZCCU030M
EDGE8® MTP® Trunk 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 144F, with 1500 mm legs, pulling grip one side, 30 m
General Specifications
| Product Number | GE5E5E4QLZCCU030M |
| Fiber Category | 50 µm MM (OM4) |
| Cable Assembly Type | EDGE8® Trunk |
| Cable Type | Interconnect |
Standards
| Reaction to Fire | Cca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
| Intermateability | TIA/EIA-604-5 / TIA/EIA-604-5 |
Environmental Conditions
| Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
| Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Design
| Fiber Count | 144 |
| Outer Jacket Material | LSZH/FRNC |
| Polarity | Universal, TIA-568 Type-B |
| Fiber Type | Multimode |
Mechanical Specifications
| Tensile Strength | 440 N (98.92 lbf) |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 210 mm (8.27 in) |
| Min. Bend Radius Operation | 70 mm (2.76 in) |
Specifications - Connector A
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N (9.89 lbf) |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Boot Type | Individual |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N (9.89 lbf) |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Aqua |
| Housing Material | Composite |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Staggering Legs per Group | 5 |
| Leg Length | 840 mm -0 / +140mm (33.07 in -0 / +5.51in) |
| Leg Diameter | 2 mm (0.08 in) |
| Staggering Increment | 100 mm (3.94 in) |
| Shortest Staggering Leg Length (mm) | 1500 mm (59.06 in) |
| Plug Type | Heat Shrink |
| Leg Count | 18 |
| Plug Height | 13.4 mm (0.53 in) |
| Plug Width | 13.4 mm (0.53 in) |
| Plug Depth | 170 mm (6.69 in) |
Furcation - Connector B
| Leg Diameter | 2 mm (0.08 in) |
| Staggering Increment | 100 mm (3.94 in) |
| Shortest Staggering Leg Length (mm) | 1500 mm (59.06 in) |
| Plug Type | Heat Shrink |
| Leg Count | 18 |
| Plug Height | 13.4 mm (0.53 in) |
| Plug Width | 13.4 mm (0.53 in) |
| Plug Depth | 170 mm (6.69 in) |
| Staggering Legs per Group | 5 |
| Leg Length | 840 mm -0 / +140mm (33.07 in -0 / +5.51in) |
Pulling Grip - Connector A
| Pulling grip | Yes |
| Tensile Strength | 440 N (98.92 lbf) |
| Grip Outer Diameter | 52 mm (2.05 in) |
Pulling Grip - Connector B
| Tensile Strength | 440 N (98.92 lbf) |
| Min. Duct Size Diameter | 980 mm (38.58 in) |
Dimensions
| Length | 30 m (98.4 ft) |
| Outer Diameter | 13.4 mm (0.53 in) |
Ordering Information
| Package Contents | 2x U-clip 2nd generation, test report |
| Packaging Method | Plastic reel |
| Units per Delivery | 1/1 |
Clips de alivio de tensión de fácil instalación
Gestión de cables más sencilla
Conectividad de baja pérdida
Mayor flexibilidad en el diseño del sistema
Pequeño diámetro exterior
Mejora la eficiencia de llenado de la bandeja portacables y permite una mejor circulación del aire
Fibra más resistente a curvaturas
Permite curvaturas más cerradas en el enrutamiento y en el almacenamiento de reserva del cable, reduciendo el riesgo de inactividad debido a cables pellizcados o doblados
Tecnología Corning® CleanAdvantage ™ y tapa antipolvo optimizada
Elimina la necesidad de examinar y de limpieza antes de la conexión inicial en el campo