ZE5E516TLZDDU030M
EDGE8® MTP® Trunk 50 µm multimode (OM3), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 16F, with 840 mm legs, no pulling grip, 30 m
General Specifications
| Product Number | ZE5E516TLZDDU030M |
| Cable Assembly Type | EDGE8® Trunk |
| Cable Type | Interconnect |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) |
Design
| Fiber Count | 16 |
| Polarity | Extender, TIA-568 Type-A |
Mechanical Specifications
| Nominal Outer Diameter | 7.7 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 88 |
| Fiber Category | OM3 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 750 m / 600 m |
| Serial 10 Gigabit Ethernet | 300 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 2000 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Insertion Loss, Max. | 0.35 dB |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Leg Length | 840 mm |
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Color | Aqua |
| Leg Diameter | 2 mm |
| Leg Count | 2 |
| Plug Height | 14.7 mm |
| Plug Width | 14.7 mm |
| Plug Depth | 108.6 mm |
Furcation - Connector B
| Furcation Type | EDGE™ Size 1, 14.7 mm x 14.7 mm x 108.6 mm |
| Leg Color | Aqua |
| Leg Diameter | 2 mm |
| Leg Count | 2 |
| Leg Length | 840 mm |
Pulling Grip - Connector A
| Pulling grip | No |
Dimensions
| Length | 30 m |
Ordering Information
| Package Contents | 2x-edge-tm-clip-size1-single-stack-2x-edge-clips-size1-double-stack-2x-edge-u-clips-size1 |
| Packaging Method | Plastic reel |
| Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Low-loss connectivity
Enables system design flexibility
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection