ZE5E5U8QLZDDU030M
EDGE8® MTP® Trunk 50 µm multimode (OM4), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 288F, with 840 mm legs, no pulling grip, 30 m
通用规范
| 产品编码 | ZE5E5U8QLZDDU030M |
| Cable Assembly Type | EDGE8® Trunk |
| Cable Type | Interconnect |
Standards
| Reaction to Fire | Cca, s1b, d1, a1 |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
| Temperature Range, Storage | -25 °C - 70 °C (-13 °F - 158 °F ) |
Design
| Fiber Count | 288 |
| Outer Jacket Material | LSZH/FRNC |
Mechanical Specifications
| Tensile Strength | 440 N |
| Crush Resistance | 1000 N/10 cm |
| Min. Bend Radius Installation | 330 mm |
Optical Characteristics
| Fiber Code | T |
| Performance Option Code | 98 |
| Fiber Category | OM4 |
| Fiber Type | Multimode |
| Fiber Name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fiber Compliance | IEC 60793-2-10 |
| Fiber Core Diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 Gigabit Ethernet | 1000 m / 600 m |
| Serial 10 Gigabit Ethernet | 550 m / - |
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - |
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| 尾套颜色 | 黑色 |
| 连接器类型 | MTP®(带导向针) |
| 插芯材料 | 复合材料 |
| 配线箱颜色 | 水蓝色 |
| 配线箱材料 | 复合材料 |
| 尾套类型 | 单工 |
| 反射 | < -20 dB |
Specifications - Connector B
| 插入损耗,典型 | 0.35 dB |
| 插入损耗,最大 | 0.35 dB |
| 备注: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| 护套缆拉伸强度 | 44 N |
| 耐久性 | ≤ 0.2 dB 200 插拔, FOTP-21 |
| 键控(安全) | 没有 |
| 尾套颜色 | 黑色 |
| 连接器类型 | MTP®(带导向针) |
| 插芯材料 | 复合材料 |
| 配线箱颜色 | 水蓝色 |
| 配线箱材料 | 复合材料 |
| 尾套类型 | 单工 |
| 反射 | ≤ -20 dB |
Furcation - Connector A
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm -0 / +140mm |
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Heat Shrink |
| Leg Count | 36 |
| Plug Height | 17.4 mm |
| Plug Width | 17.4 mm |
| Plug Depth | 170 mm |
Furcation - Connector B
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Heat Shrink |
| Plug Height | 17.4 mm |
| Plug Width | 17.4 mm |
| Plug Depth | 170 mm |
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm |
Pulling Grip - Connector A
| Pulling grip | No |
尺寸
| 长度 | 30 m |
| 外直径 | 17.4 mm |
Ordering Information
| Packaging Method | Plastic reel |
| Package Contents | 2x U-Clip 2nd generation, Test Report |
| Units per Delivery | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Low-loss connectivity
Enables system design flexibility
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
Bend-improved fiber
Allows tighter cable bends for slack storage and routing, less risk of downtime due to pinched or bent cables
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection