ZE7E7U8GLZDDU030M
EDGE8® MTP® Trunk Bend-improved single-mode (OS2 ), 8F MTP (pinned) Connector to 8F MTP (pinned) Connector, 288F, with 840 mm legs, tool-less no pulling grip, 30 m
通用规范
| 产品编码 | ZE7E7U8GLZDDU030M |
| 光缆组件类型 | EDGE8™ 主干光缆 |
| 光缆类型 | 互联 |
标准
| 对火反应 | Cca, s1b, d1, a1 |
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 设计和测试标准 | ANSI/ICEA S-83-596 |
Environmental Conditions
| Temperature Range, Installation | -5 °C - 50 °C (23 °F - 122 °F ) |
| Temperature Range, Operation | -10 °C - 60 °C (14 °F - 140 °F ) |
| Temperature Range, Storage | -25 °C - 70 °C (-13 °F - 158 °F ) |
设计
| 光纤芯数 | 288 |
| 外护套材料 | LSZH™/FRNC |
机械特性
| 拉伸强度 | 440 N |
| 抗压 | 1000 N/10 cm |
| 最小安装弯曲半径 | 330 mm |
光学特性
| 光纤代码 | Z |
| 性能选项代码 | 20 |
| 光纤类别 | OS2 |
| 光纤类型 | Single-mode (OS2) / 250 µm |
| 光纤名称 | 抗弯单模 (OS2) |
| 最大衰减 | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| 波长 | 1310 nm / 1383 nm / 1550 nm |
| 光纤符合性 | ITU-T G.652.D和ITU-T G.657.A1 |
| 光纤纤芯直径 | 8.2 µm |
| 包层直径 | 125 µm |
| 涂层直径 | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| 光缆截止波长 | 1260 nm |
| 在1310nm的模场直径 | 9.2 µm |
| 1550nm的模场直径 | 10.4 µm |
| PMD链路设计值 | ≤ 0.04 ps/√km |
| PMD最大单独光纤 | ≤ 0.1 ps/√km |
Specifications - Connector A
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot Color | Black |
| Connector Type | MTP® (pinned) |
| Ferrule Material | Composite |
| Housing Color | Green |
| Housing Material | Composite |
| Boot Type | Simplex |
| Reflectance | ≤ -65 dB |
Specifications - Connector B
| Polish | APC |
| Insertion Loss, Typical | 0.35 dB |
| Insertion Loss, Max. | 0.35 dB |
| Note: | *IL in preconnectorized products is measured in the factory through two mated pairs. |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| 尾套颜色 | 黑色 |
| 连接器类型 | MTP®(带导向针) |
| 插芯材料 | 复合材料 |
| 配线箱颜色 | 绿色 |
| 配线箱材料 | 复合材料 |
| 尾套类型 | 单工 |
| 反射 | ≤ -65 dB |
Furcation - Connector A
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm -0 / +140mm |
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Heat Shrink |
| Leg Count | 36 |
| Plug Height | 17.4 mm |
| Plug Width | 17.4 mm |
| Plug Depth | 170 mm |
Furcation - Connector B
| Leg Diameter | 2 mm |
| Staggering Increment | 100 mm |
| Shortest Staggering Leg Length (mm) | 840 mm |
| Plug Type | Heat Shrink |
| Plug Height | 17.4 mm |
| Plug Width | 17.4 mm |
| Plug Depth | 170 mm |
| Staggering Legs per Group | 6 |
| Leg Length | 840 mm |
拉环 - 连接器 A
| 拉手 | 无 |
尺寸
| 长度 | 30 m |
| 外直径 | 17.4 mm |
订购信息
| 包装方法 | 塑料卷轴 |
| 包装内容物 | 2x U-Clip 2nd generation, Test Report |
| 每次交付的单元数 | 1/1 |
Snap-in strain-relief clips
Provide easier cable management
Low-loss connectivity
Enables system design flexibility
Small outer diameter
Improves cable tray fill ratio and allows for imported airflow
抗弯曲光纤
允许更紧的余长存储和理线光缆弯曲,减少由于光缆被挤压和弯曲而造成的宕机风险
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection