text.skipToContent text.skipToNavigation

D1D101JB49R026M

Evolv® ROC™ Drop Assembly  Pushlok® dielectric, 26 m, bulk packaging

Contact Distributor for Lead Time

General Specifications
Product Number D1D101JB49R026M
Fiber Category ClearCurve® LBL
Cable Assembly Type Drop Assemblies
Environment Outdoor
Application Fiber to the Premises 
Number of Pulling Grips 0
Cable Type ROC™ dielectric drop
Connector Assembly Type Pushlok to Pushlok
Packaging Bulk Pack
Preconnectorized "Stubbed" Hardware Yes
Solution Evolv®
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Fiber Count 1
Outer Jacket Color Black
Fiber Type Single-mode
Mechanical Specifications
Cold Mate/Demate -40 °C (-40 °F)
Axial Pull, Plug to Cable, Through the Dust Cap 444.82 N (100 lb) in axial pull with load applied to the dust cap
Optical Characteristics
Fiber Code J
Performance Option Code 22
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name ClearCurve® LBL
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D and ITU-T G.657.A2/B2
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 23 [ps/(nm*km)]
Fiber Bend Performance at 1550nm 7.5mm radius ≤ 0.4 dB/turn
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 8.6 µm
Mode-Field Diameter at 1550 nm 9.6 µm
PMD Link Design Value ≤ 0.06 ps/√km
PMD maximum individual fiber ≤ 0.2 ps/√km
Parallel Optics 40 Gigabit Ethernet 150 m / -
Specifications - Connector A
Reflectance, Typical > 65 dB
Insertion Loss, Typical ≤ 0.15 dB
Insertion Loss, Max. 0.3 dB
Connector Type Pushlok
Ferrule Material Zirconia
Specifications - Connector B
Reflectance, Typical > 65 dB
Insertion Loss, Typical ≤ 0.15 dB
Insertion Loss, Max. 0.3 dB
Connector Type Pushlok
Ferrule Material Zirconia
Dimensions
Length 26 m
Ordering Information
Packaging Method Bulk Pack
Hardened connector technology

Reduced-diameter Pushlok® connector

Reduced optimized cable cross-section
ble plus fin et performant
Robust design

Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures

Flexible connector offerings
Dual-ended or pigtailed versions to accommodate any ONT interface
Versatile installation environments

Aerial: dielectric, self-supporting at 40 lbs installation tension at 150 ft (NESC Heavy), 255 ft (NESC Medium) or 330 ft (NESC Light)
Direct-buried: toneable for easy locating
Duct: integral pulling eye/connector cap designed for 100 lb maximum pulling tension; Pushlok connector is suitable for 13 mm inner diameter duct