text.skipToContent text.skipToNavigation

434301EB4FD250F

OptiTap® 1F Single-Tube, OptiTap to OptiTap, Gel-Filled Cable Assembly  Single-mode (OS2), 250 ft

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
通用规范
产品编码 434301EB4FD250F
Fiber Category Single-mode (OS2)
Cable Assembly Type Drop Assemblies
Cable Type SST-Drop™ dielectric
Packaging Bulk Pack
Termination Both ends
Installation Methods Direct Buried,  Aerial,  Duct 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings SST-Drop™ cable fully compliant with Telcordia GR-20 requirements 
Design and Test Criteria Telcordia GR-3120 
Environmental Conditions
Temperature Range, Operation -40 °C  -  70 °C    (-40 °F  -  158 °F    )
Design
Fiber Count 1
Fiber Type Single-mode
Mechanical Specifications
Cold Mate/Demate -40 °C (-40 °F)
Axial Pull, Plug to Cable, Through the Dust Cap 100 lb in axial pull with load applied to the dust cap
Axial Pull Plug to Adapter Coupling Strength 50 lbs
Optical Characteristics
Fiber Code E
Performance Option Code 01
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.4 dB/km / 0.4 dB/km / 0.3 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Specifications - Connector A
Reflectance, Typical -65 dB
Insertion Loss, Typical ≤ 0.15 dB
Connector Type SC APC OptiTap® Connector
Specifications - Connector B
Reflectance, Typical -65 dB
Insertion Loss, Typical ≤ 0.15 dB
Connector Type SC APC OptiTap® Connector
Dimensions
Length 250 ft
Weight 2.49 kg
Ordering Information
Packaging Method Box
Shipping Height 508 mm
Shipping Width 533 mm
Shipping Depth 508 mm
Units per Delivery 5/1
Smaller profile and reduced bend-radius
Designed for rapid connection to external flush-mounted bulkhead adapters on terminals or closures
Robust design keeps connector intact during installation
Integral pulling eye/connector cap designed for 100 lb maximum pulling tension