

192ER4-T3122A20
ALTOS® Loose Tube Outdoor Duct Cable LT 2.3 16x12 E9 SMF-28e+® ITU G652.D
General Specifications
Product Number | 192ER4-T3122A20 |
EAN Code | 4042673539254 |
光缆类型 | 松套管 |
环境 | 室外 |
产品类型 | 绝缘 |
光纤类别 | 单模(OS2) |
代码依据EN 60794-1-1 (DIN VDE 0888-100-1) | A-DQ(ZN)2Y |
应用 | 管道 |
Cable geometry | Round |
标准
光纤标准 | TIA/EIA-492CAAB, IEC 60793-2-50 类型 B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
RoHS | 无有害物质根据RoHS 2011/65/EU |
阻水材料 | IEC 60794-1-2 F5 |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
温度范围,操作 | -30 °C to 70 °C (-22 °F to 158 °F ) |
温度范围,存储 | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year -ALTOS (R) A-DQ(ZN)2Y 16X12 E9 LT 2.3 |
Central Element | GRP |
Fiber Count | 192 |
Number of Ripcords | 1 |
Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown |
Outer Jacket Color | Black |
Outer Jacket Material | Linear Low Density Polyethylene (LLDPE) |
Outer Jacket Nominal Thickness | 1.5 mm |
Buffer Tube Color | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Buffer Tube Diameter | 2.25 mm |
Central Element Diameter | 2.5 mm |
Number of Active Tubes | 16 |
Number of Filling Elements | 2 |
Number of Tube Positions | 18 |
Tape | Water-swellable |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 2000 N/10 cm |
Max. Tensile Strength for Installation | 2700 N |
Min. Bend Radius Installation | 250 mm |
Min. Bend Radius Operation | 225 mm |
Nominal Outer Diameter | 15.1 mm |
光学特性
光纤代码 | E |
性能选项代码 | 22 |
光纤类别 | OS2 |
光纤类型 | Single-mode (OS2) / 250 µm |
光纤名称 | 单模(OS2) |
最大衰减 | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
波长 | 1310 nm / 1383 nm / 1550 nm |
光纤符合性 | ITU-T G.652.D |
光纤纤芯直径 | 8.2 µm |
包层直径 | 125 µm |
涂层直径 | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
光缆截止波长 | 1260 nm |
在1310nm的模场直径 | 9.2 µm |
1550nm的模场直径 | 10.4 µm |
PMD链路设计值 | ≤ 0.06 ps/√km |
PMD最大单独光纤 | ≤ 0.1 ps/√km |
尺寸
Cable Weight | 160 kg/km |
Max. cable length per reel/drum | 6000 m |
All-dielectric construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Waterblocking technology
OSP (outdoor) applications
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
Dry cable core by means of water swellable elements
Allows efficient and craft-friendly cable preparation in outdoor applications