048ELE-T3422A20
Aerial Dielectric Self-Supporting Cable, ADSS 48 F Single-mode (OS2), A-D2Y(T)2Y, (4 x 12)
通用规范
| 产品编码 | 048ELE-T3422A20 |
| 光缆类型 | 松套管 |
| 环境 | 室外 |
| 光纤类别 | ITU-TG.652.D (OS2) |
| Cable geometry | Round |
标准
| 光纤标准 | TIA/EIA-492CAAB, IEC 60793-2-50 类型 B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Environmental Conditions
| Halogen-free | Yes |
| 温度范围,安装 | -5 °C - 50 °C (23 °F - 122 °F ) |
| 温度范围,操作 | -30 °C - 70 °C (-22 °F - 158 °F ) |
| 温度范围,存储 | -40 °C - 70 °C (-40 °F - 158 °F ) |
Cable Design
| Cable Marking | Meter handset D-sine CORNING year |
| Central Element | Dielectric |
| Fiber Count | 48 |
| Number of Ripcords | 1 |
| Buffer Tube Color Coding, Layer 1 | Blue, Orange, Green, Brown, Slate, White |
| Outer Jacket Color | Black |
| Outer Jacket Material | Polyethylene (PE) |
| Filling Element Color | Natural |
| Number of Active Tubes | 4 |
| Number of Filling Elements | 2 |
| Number of Tube Positions | 6 |
| Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
| Fibers per Tube | 12 |
| Color Code Standards | Telcordia |
Mechanical Specifications
| Crush Resistance | 3000 N/10 cm |
| Max. Tensile Strength, Long-Term | 3800 N |
| Max. Tensile Strength, Short-Term | 9000 N |
| Min. Bend Radius Installation | 245 mm |
| Min. Bend Radius Operation | 285 mm |
| Nominal Outer Diameter | 16.2 mm |
光学特性
| 光纤代码 | E |
| 性能选项代码 | 22 |
| 光纤类别 | OS2 |
| 光纤类型 | Single-mode (OS2) / 250 µm |
| 光纤名称 | 单模(OS2) |
| 最大衰减 | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| 波长 | 1310 nm / 1383 nm / 1550 nm |
| 光纤符合性 | ITU-T G.652.D |
| 光纤纤芯直径 | 8.2 µm |
| 包层直径 | 125 µm |
| 涂层直径 | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| 光缆截止波长 | 1260 nm |
| 在1310nm的模场直径 | 9.2 µm |
| 1550nm的模场直径 | 10.4 µm |
| PMD链路设计值 | ≤ 0.06 ps/√km |
| PMD最大单独光纤 | ≤ 0.1 ps/√km |
尺寸
| Cable Weight | 181 kg/km |
| Max. cable length per reel/drum | 6000 m |
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard