text.skipToContent text.skipToNavigation

144ELE-T3422A20

Aerial Dielectric Self-Supporting Cable, ADSS  144 F Single-mode (OS2), A-D2Y(T)2Y, (12 x 12)

Contact Distributor for Lead Time

General Specifications
Product Number 144ELE-T3422A20
Cable Type Loose Tube
Environment Outdoor
Fiber Category ITU-TG.652.D (OS2)
Cable geometry Round
Standards
Fiber Standards TIA/EIA-492CAAB,  IEC 60793-2-50 Type B1.3,  ITU-T G.652.D,  ISO/IEC 11801 Ed.2.2 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Halogen-free Yes
Temperature Range, Installation -5 °C  to  50 °C    (23 °F  to  122 °F    )
Temperature Range, Operation -30 °C  to  70 °C    (-22 °F  to  158 °F    )
Temperature Range, Storage -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Cable Design
Cable Marking Meter handset D-sine CORNING year
Central Element Dielectric
Fiber Count 144
Number of Ripcords 1
Buffer Tube Color Coding, Layer 1 Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Outer Jacket Color Black
Outer Jacket Material Polyethylene (PE)
Number of Active Tubes 12
Number of Tube Positions 12
Fiber Coloring Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua
Fibers per Tube 12 
Color Code Standards Telcordia
Mechanical Specifications
Crush Resistance 3000 N/10 cm
Max. Tensile Strength, Long-Term 3800 N
Max. Tensile Strength, Short-Term 9000 N
Min. Bend Radius Installation 265 mm
Min. Bend Radius Operation 310 mm
Nominal Outer Diameter 20.6 mm 
Optical Characteristics
Fiber Code E
Performance Option Code 22
Fiber Category OS2 
Fiber Type Single-mode (OS2) / 250 µm
Fiber Name Single-mode (OS2)
Maximum Attenuation 0.36 dB/km / 0.36 dB/km / 0.22 dB/km
Wavelengths 1310 nm / 1383 nm / 1550 nm
Fiber Compliance ITU-T G.652.D
Fiber Core Diameter 8.2 µm
Cladding diameter 125 µm
Coating diameter 242 µm
Dispersion @ 1550 nm ≤ 18 [ps/(nm*km)]
Dispersion @ 1625 nm ≤ 22 [ps/(nm*km)]
Cable cutoff wavelength 1260 nm
Mode-Field Diameter at 1310 nm 9.2 µm
Mode-Field Diameter at 1550 nm 10.4 µm
PMD Link Design Value ≤ 0.06 ps/√km
PMD maximum individual fiber ≤ 0.1 ps/√km
Dimensions
Cable Weight 300 kg/km
Max. cable length per reel/drum 6000 m
All dielectric self-supporting aerial cable
Non-metallic strength members over the cable core
Dry cable core by swellable elements
Single-layer stranded construction up to 144 fibers
Single-mode fibers fully compliant to standard ITU G.652 D (reduced OH- peak) showing low attenuation throughout the 1285 nm to 1625 nm wavelength range
Telcordia standard for fiber and loose tube coloring
Cable design according to CORNING standard