

008EPU-43122A2G
Loose Tube Circuit Integrity Indoor/Outdoor Cable 2x4 E9 SMF-28e+® ITU G652.D LT 2.0, Cca, s1b, d1, a1
General Specifications
Product Number | 008EPU-43122A2G |
EAN Code | 4056418782195 |
Cable Type | Loose Tube |
Environment | Indoor/Outdoor |
Product Type | Dielectric armor |
Fiber Category | Single-mode (OS2) |
Flame Rating | LSZH/FRNC |
Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | U-DQ(ZN)BH |
Application | Duct, General purpose, Horizontal, Vertical Riser |
Cable geometry | Round |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, ITU-T G.652.D, ISO/IEC 11801 Ed.2.2 |
Reaction to Fire | Cca, s2, d1, a1 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Common Installations | Indoor/Outdoor microduct; indoor vertical riser and general purpose horizontal according to National Electrical Code® (NEC®) Article 770 |
Waterblocking | IEC 60794-1-22 Method F5B |
Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
Smoke density | Low smoke according to IEC 61034 |
Halogen content test | Zero Halogen according to IEC 60754-1 |
Level of corrosion | Non-corrosive according to IEC 60754-2 |
Circuit Integrity | IEC 60331-25 (90 min @ 750 °C) |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -30 °C to 70 °C (-22 °F to 158 °F ) |
Temperature Range, Storage | -40 °C to 70 °C (-40 °F to 158 °F ) |
Cable Design
Cable Marking | Meter - Handset - CE 17 EN 50575 Cca-s2, d1, a1 - Sine - CORNING - Fiber Optic Cable - Year - U-DQ(ZN)BH 8 E9 LT 2.0 LSZH(TM)/FRNC |
Central Element | Dielectric |
Fiber Count | 8 |
Number of Ripcords | 1 |
Outer Jacket Color | Black |
Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
Outer Jacket Nominal Thickness | 1.95 mm |
Buffer Tube Color | Blue, Orange |
Buffer Tube Diameter | 1.95 mm |
Central Element Diameter | 6.1 mm |
Number of Active Tubes | 2 |
Number of Filling Elements | 4 |
Number of Glass Yarns Filling Elements | 6 |
Number of Tube Positions | 6 |
Tape | Mica tape |
Tensile Strength Elements and/or Armoring | Laminated swelling glass yarn armor |
Fiber Coloring | Blue, Orange, Green, Brown |
Fibers per Tube | 4 |
Color Code Standards | Telcordia |
Mechanical Specifications
Crush Resistance | 2000 N/10 cm |
Max. Tensile Strength for Installation | 5000 N |
Min. Bend Radius Installation | 325 mm |
Min. Bend Radius Operation | 245 mm |
Nominal Outer Diameter | 16.1 mm |
Optical Characteristics
Fiber Code | E |
Performance Option Code | 22 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Single-mode (OS2) |
Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.06 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Dimensions
Cable Weight | 274 kg/km |
Max. cable length per reel/drum | 6000 m |
Circuit integrity technology
Tunnel and secured areas applications
All-dielectric construction
Requires no grounding or bonding
UV- and microbe-resistant
Can be installed in ducts or conduits
Dry core
Allows efficient and craft-friendly cable preparation in outdoor or indoor/outdoor applications
Laminated glass yarns
Improved rodent resistance
Fibres/buffer tubes colour coded to Telcordia-Bellcore
Easy identification of the individual tubes and fibres
SZ-stranded, loose tube design
Isolates fibers from installation and environmental rigors and facilitates mid-span access
Flame retardant
LSZH/FRNC