

060ZM4-T3120A20
MiniXtend® Cable, LT, A-DQ(ZN)2Y 5x12 E9/125 SMF-28® Ultra
General Specifications
Product Number | 060ZM4-T3120A20 |
Cable Type | Stranded Loose Tube |
Environment | Outdoor |
Product Type | Dielectric |
Fiber Category | Single-mode (OS2) |
Application | Miniduct |
Standards
Fiber Standards | TIA/EIA-492CAAB, IEC 60793-2-50 Type B1.3, SMF-28® Ultra fiber ITU-TG.652.D + ITU-TG.657.A1, ISO/IEC 11801 Ed.2.2 |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 40 °C |
Temperature Range, Operation | -30 °C to 70 °C |
Temperature Range, Storage | -30 °C to 70 °C |
Cable Design
Cable Marking | Meter - Handset - Sine - CORNING - Year -MINIXTEND (R) 5X12 E9U LT 1.4 |
Central Element | Dielectric |
Number of Ripcords | 2 |
Outer Jacket Nominal Thickness | 0.5 mm |
Buffer Tube Diameter | 1.4 mm |
Number of Active Tubes | 5 |
Number of Filling Elements | 1 |
Number of Tube Positions | 6 |
Tape | Water-swellable |
Cable Marking Method | Laser printing |
Cable Marking Color | White |
Fiber Coloring | Blue, Orange, Green, Brown, Slate, White, Red, Black, Yellow, Violet, Rose, Aqua |
Fibers per Tube | 12 |
Mechanical Specifications
Crush Resistance | 1000 N/10 cm |
Max. Tensile Strength, Short-Term | 350 N |
Min. Bend Radius Installation | 106 mm |
Min. Bend Radius Operation | 79.5 mm |
Nominal Outer Diameter | 5.3 mm |
Optical Characteristics
Fiber Code | Z |
Performance Option Code | 20 |
Fiber Category | OS2 |
Fiber Type | Single-mode (OS2) / 250 µm |
Fiber Name | Bend-Improved Single-mode (OS2) |
Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
Wavelengths | 1310 nm / 1383 nm / 1550 nm |
Fiber Compliance | ITU-T G.652.D and ITU-T G.657.A1 |
Fiber Core Diameter | 8.2 µm |
Cladding diameter | 125 µm |
Coating diameter | 242 µm |
Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
Cable cutoff wavelength | 1260 nm |
Mode-Field Diameter at 1310 nm | 9.2 µm |
Mode-Field Diameter at 1550 nm | 10.4 µm |
PMD Link Design Value | ≤ 0.04 ps/√km |
PMD maximum individual fiber | ≤ 0.1 ps/√km |
Ordering Information
Maximum Delivery Length | 4000 m |
Reduced outer cable diameter
High fiber density in microduct systems
Compact and light
CapEx-optimized installations and upgrades
Optimized cable stiffness
Long installation lengths
Fully dielectric
No grounding required
Color-coded tubes and fibers
Easy identification of tubes and 
SMF-28e+® according to ITU-T G.652.D
Transmission security, low attenuation and polarization mode dispersion