001U3Z-32525EB2
Indoor Drop Cable 1F ClearCurve® Single-mode ZBL TB3, white, 2.4 mm
Especificaciones generales
| Número del producto | 001U3Z-32525EB2 |
| Installation Methods | Horizontal |
| Cable Type | Tight-Buffered |
| Environment | Indoor |
| Product Type | Dielectric |
| Fiber Category | ClearCurve® ZBL |
| Flame Rating | LSZH/FRNC |
| Coding according to EN 60794-1-1 (DIN VDE 0888-100-1) | J-VH |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | National Electrical Code® (NEC®) OFNR, UL-1666, CSA FT-4 |
| Flame propagation test | Flame retardant according to IEC 60332-1-2 (single cable) and IEC 60332-3-24 (bunch of cables) |
| Reaction to Fire Requirements | Reaction to fire according to EN 50575 and EN 13501-6 |
| Smoke density | Low smoke according to IEC 61034 |
| Halogen content test | Zero Halogen to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Temperature Range, Installation | -5 °C a 50 °C (23 °F a 122 °F ) |
| Temperature Range, Operation | -10 °C a 60 °C (14 °F a 140 °F ) |
| Temperature Range, Storage | -25 °C a 70 °C (-13 °F a 158 °F ) |
Cable Design
| Cable Marking | Meter - Handset - CE 17 EN 50575 Dca-s1a,d0,a1 - Sine - CORNING - Fibre Optic Cable - Year - J-VH 1 ZBL TB3 2.4 LSZH(TM)/FRNC |
| Fiber Count | 1 |
| Outer Jacket Color | White |
| Buffering Diameter | 900 µm |
| Outer Jacket Material | Flame-retardant, non-corrosive/low-smoke, zero-halogen (FRNC/LSZH) material |
| Tensile Strength Elements and/or Armoring - Layer 1 | Aramid Yarn |
| Tensile Strength Elements and/or Armoring | Aramid Yarn |
| Tight Buffer Color | Yellow |
| Tight Buffer Type | TB3 (easy strip up to 10 cm) |
| Flame Rating | LSZH/FRNC |
Mechanical Specifications
| Crush Resistance | 1000 N/10 cm |
| Crush Resistance (reversible), Outdoor Cable | 1000 N/10 cm |
| Max. Tensile Strength for Installation | 200 N |
| Min. Bend Radius Operation | 12 mm |
| Nominal Outer Diameter | 2.4 mm |
Optical Characteristics
| Fiber Code | U |
| Performance Option Code | 25 |
| Fiber Category | OS2 |
| Fiber Type | Single-mode (OS2) / 250 µm |
| Fiber Name | ClearCurve® ZBL |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fiber Compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fiber Core Diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD maximum individual fiber | ≤ 0.2 ps/√km |
Dimensions
| Cable Weight | 4.1 kg/km |
Ordering Information
| Packaging Method | Reel in a Box |
Backward compatible with all industry ITU-G.652 single-mode fiber
Meets industry standards and eliminates installation complexity
900 µm easy strip tight-buffered construction
Optimized for field-installable connectors
Small diameter and low friction LSZH/FRNC jacket
Compact design to avoid congested ducts
Available also preconnectorized
Same fiber type across the network
Reel in a Box
Small footprint delivery, ideal for transportation and storage
Unobtrusive light color
Small impact at customer site