E797902QNZ20005M-VI
EDGE™ 2.0 mm Multimode Patch Cord, LSZH™, CPR Dca ClearCurve® OM4, Low-Loss, LC UPC Uniboot to LC UPC Uniboot, 5 m
                General Specifications
        | Product Number | E797902QNZ20005M-VI | 
| Flame Rating | LSZH/FRNC | 
| Fiber Category | 50 µm MM (OM4) | 
| Product Category | Core Product / FastShip | 
| Cable Assembly Type | Patch Cords | 
| Environment | Indoor | 
| Application | Data Center | 
| Cable Type | Tight-Buffered | 
| Brand | EDGE™ | 
                Standards
        | Fiber Standards | IEC 60793-2-10 A1-OM4 | 
| Reaction to Fire | Dca | 
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
| Intermateability | IEC 61754 | 
                Environmental Conditions
        | Temperature Range, Installation | -10 °C to 60 °C (14 °F to 140 °F ) | 
| Temperature Range, Operation | -10 °C to 60 °C (14 °F to 140 °F ) | 
| Temperature Range, Storage | -10 °C to 60 °C (14 °F to 140 °F ) | 
                Design
        | Fiber Count | 2 | 
| Outer Jacket Material | LSZH/FRNC | 
| Outer Jacket Color | Erica violet (RAL 4003) | 
| Polarity | Crossed, TIA-568 Type-B | 
                Mechanical Specifications
        | Fire Load | 0.3 MJ/m | 
| Minimum Bend Radius | 10 mm | 
| Tensile Strength | 150 N | 
| Nominal Outer Diameter | 2 mm | 
| Crush Resistance | 1000 N/10 cm | 
| Min. Bend Radius Installation | 20 mm | 
| Min. Bend Radius Operation | 10 mm | 
                Optical Characteristics
        | Fiber Code | T | 
| Performance Option Code | 98 | 
| Fiber Category | OM4 | 
| Fiber Type | Multimode | 
| Fiber Name | 50 µm MM (OM4) | 
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km | 
| Wavelengths | 850 nm / 1300 nm | 
| Fiber Compliance | IEC 60793-2-10 | 
| Fiber Core Diameter | 50 µm | 
| Cladding diameter | 125 µm | 
| Coating diameter | 242 µm | 
| Serial 1 Gigabit Ethernet | 1000 m / 600 m | 
| Serial 10 Gigabit Ethernet | 550 m / - | 
| Minimum Effective Modal Bandwidth (EMB) | 4700 MHz*km / - | 
| Min. Overfilled Launch (OFL) Bandwidth | 3500 MHz*km / 500 MHz*km | 
                Specifications - Connector A
        | Polish | UPC | 
| Insertion Loss, Typical | 0.1 dB | 
| Insertion Loss, Max. | 0.15 dB | 
| Tensile Strength Jacketed Cable | 50 N | 
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 | 
| Keyed (security) | No | 
| Boot Color | Violet | 
| Connector Type | LC UPC uniboot | 
| Ferrule Material | Ceramic | 
| Housing Color | Aqua | 
| Housing Material | Composite | 
| Boot Type | Uniboot | 
| Reflectance | ≤ -40 dB | 
                Specifications - Connector B
        | Polish | UPC | 
| Insertion Loss, Typical | 0.1 dB | 
| Insertion Loss, Max. | 0.15 dB | 
| Tensile Strength Jacketed Cable | 50 N | 
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 | 
| Keyed (security) | No | 
| Boot Color | Violet | 
| Connector Type | LC UPC uniboot | 
| Ferrule Material | Ceramic | 
| Housing Color | Aqua | 
| Housing Material | Composite | 
| Boot Type | Uniboot | 
| Reflectance | ≤ -40 dB | 
                Dimensions
        | Length | 5 m | 
| Outer Diameter | 2 mm | 
| Weight | 0.03 kg | 
                Ordering Information
        | Packaging Method | Box | 
| Units per Delivery | 1/1 | 
| Shipping Height | 190 mm | 
| Shipping Width | 250 mm | 
| Shipping Depth | 380 mm | 
State-Of-The-Art Manufacturing Processes
            Corning proprietary manufacturing processes and advanced technology result in unsurpassed product consistency
        Global operations
            Worldwide manufacturing facilities and end-to-end vertical integration across the entire process ensure reliable supply and mitigate trade barriers or supply
Flexible design options
            Choice of materials for strength elements and fiber properties dependent on application requirements
        Superior Performance Testing
            Every termination is tested to ensure the highest in network performance